LVM30A240

Level monitoring relay, modular version, dual-voltage. Emptying or filling function. Automatic resetting, 24/220...240VAC
  • Type of product: Level monitoring relays
  • Type of liquid: Conductive liquids
  • Function: Emptying or filling
  • Number of connectable electrodes: 3
  • Sensitivity: 2.5...50 adjustable
  • Number of relays: 2
  • Rated supply voltage: 24/220...240VAC
  • Execution: Modular DIN rail mounting
Order code LVM30A240
Weight [g] 314
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 095X055X075
Volume [cm³] 391.875
Bar code [EAN13] 8013975125014
HS Code 85364900