HR703CA110

11-PIN Industrial relay with LED state indicator and mechanical actuator, 110/120VAC, 10A, 3 C/O contacts, fitting on socket HR7XS2
  • Type of product: Industrial relays
  • Type of contacts: 3 C/O
  • Relay control voltage: 110VAC
  • IEC Conventional free air thermal current Ith [A]: 10
  • LED state indicator: Yes
  • Mechanical actuator: Yes
Order code HR703CA110
Weight [g] 101.63
Qty. per package 10
Multiple qty. of packs per order 10
Package dimensions [mm] 197X145X38
Volume [cm³] 108.5
Bar code [EAN13] 8013975233818
HS Code 85364900