11B6301000400440
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC/DC coil
- Rated coil voltage [V]: 440
- IEC operating current Ith (AC1) [A]: 1000
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 630A / 355Kw
- Fixing: Screw
Order code | 11B6301000400440 |
---|---|
Weight [g] | 26000 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 480X250X260 |
Volume [cm³] | 31200 |
Bar code [EAN13] | 8013975093733 |
HS Code | 85365080 |