7GN1226U
- Type of product: Motor starting switches
- Switching diagram: 26 - 3-phase motor reversing switch with spring return
- IEC Conventional free air thermal current Ith [A]: 16
- Mounting form: U - Front mounting with black handle
- Series: 7GN - round-shaped contact block
Order code | 7GN1226U |
---|---|
Weight [g] | 100 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 050X050X082 |
Volume [cm³] | 205 |
Bar code [EAN13] | 3850144004313 |
HS Code | 85365080 |