7GN2090U12
- Type of product: ON/OFF switches
- Switching diagram: 90 - ON/OFF switch 1 pole
- IEC Conventional free air thermal current Ith [A]: 20
- Mounting form: U12 - Front mounting without front plate with key operation for hole diam. 22mm fixing
- Series: 7GN - round-shaped contact block
Order code | 7GN2090U12 |
---|---|
Weight [g] | 96 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 050X050X082 |
Volume [cm³] | 205 |
Bar code [EAN13] | 3850144004351 |
HS Code | 85365080 |