7GN2091U11
- Type of product: ON/OFF switches
- Switching diagram: 91 - ON/OFF switch 2 poles
- IEC Conventional free air thermal current Ith [A]: 20
- Mounting form: U11 - Front mounting with black handle without front plate for hole diam. 22mm fixing
- Series: 7GN - round-shaped contact block
Order code | 7GN2091U11 |
---|---|
Weight [g] | 84 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 050X050X082 |
Volume [cm³] | 205 |
Bar code [EAN13] | 3850144004375 |
HS Code | 85365080 |