7GN4011U

Rotary cam switch 7GN series, 3-phase motor reversing switch 40A, for front mounting with black handle, front plate 65X65mm
  • Type of product: Motor starting switches
  • Switching diagram: 11 - 3-phase motor reversing switch
  • IEC Conventional free air thermal current Ith [A]: 40
  • Mounting form: U - Front mounting with black handle
  • Series: 7GN - round-shaped contact block
Order code 7GN4011U
Weight [g] 293.8
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 068X068X132
Volume [cm³] 610.368
Bar code [EAN13] 3850144005501
HS Code 85365080