8LT4K06BG
- Type of product: Signal tower
- Diameter: 45 / 1.77
- Type: Pre-assembled
- Components: Steady-light and pulsed or continuous sound light modules
- Series: 8LT4
- Colour: Green, blue, orange, red
- Supply voltage: 24VDC
- Type of light: Steady
- N° of layers: 4 colours
- Sound module for pre-assembled type: No
- Housing Material: Polycarbonate
Order code | 8LT4K06BG |
---|---|
Weight [g] | 320 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 185X045X045 |
Volume [cm³] | 374.625 |
Bar code [EAN13] | 8013975234716 |
HS Code | 85365080 |