ADXL0045600

Soft starter, ADXL... type, with integrated by-pass relay. Auxiliary supply 100...240VAC. Rated operational voltage 208...600VAC, 45A
  • Type of product: Advanced, two phase control
  • Number of controlled phases: 2
  • Supplies voltage Rated supply voltage: 208…600VAC
  • Supplies voltage auxiliary supply voltage (Us): 100…240VAC
  • Rated starter current Ie: 45
  • Rated motor power IEC ratings (T≤40°C) 230VAC: 11
  • Rated motor power IEC ratings (T≤40°C) 400VAC: 22
  • Rated motor power IEC ratings (T≤40°C) 500VAC: 30
  • Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485, torque control, kick start, PTC input, event log
Order code ADXL0045600
Weight [g] 2180
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 225X100X200
Volume [cm³] 4500
Bar code [EAN13] 8013975219775
HS Code 85044090