ADXL0320600
- Type of product: Advanced, two phase control
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 100…240VAC
- Rated starter current Ie [A]: 320
- Rated motor power 230VAC [kW]: 90
- Rated motor power 400VAC [kW]: 160
- Rated motor power 500VAC [KW]: 200
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485, torque control, kick start, PTC input, event log
Order code | ADXL0320600 |
---|---|
Weight [g] | 13900 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 525X225X240 |
Volume [cm³] | 28350 |
Bar code [EAN13] | 8013975222324 |
HS Code | 85044090 |