Soft starter, ADXNB... type, basic version, with integrated by-pass relay. Auxiliary supply 24VAC/DC. Rated operational voltage 208...600VAC, 6A
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 24VAC/DC
- Rated starter current Ie: 6
- Rated motor power IEC ratings (T≤40°C) 230VAC: 1.1
- Rated motor power IEC ratings (T≤40°C) 400VAC: 2.2
- Rated motor power IEC ratings (T≤40°C) 500VAC: 3
- Functions: Basic parameters only