ADXNB018
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 100…240VAC
- Rated starter current Ie [A]: 18
- Rated motor power 230VAC [kW]: 4
- Rated motor power 400VAC [kW]: 7.5
- Rated motor power 500VAC [KW]: 11
- Functions: Basic parameters only
Order code | ADXNB018 |
---|---|
Weight [g] | 540 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 185X176X084 |
Volume [cm³] | 2800 |
Bar code [EAN13] | 8013975299005 |
HS Code | 85044090 |