ADXNB02524
- Type of product: Ultra compact, two phase control
- Version: Basic
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 24VAC/DC
- Rated starter current Ie [A]: 25
- Rated motor power 230VAC [kW]: 5.5
- Rated motor power 400VAC [kW]: 11
- Rated motor power 500VAC [KW]: 15
- Functions: Basic parameters only
Order code | ADXNB02524 |
---|---|
Weight [g] | 720 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 185X176X084 |
Volume [cm³] | 2800 |
Bar code [EAN13] | 8013975299036 |
HS Code | 85044090 |