Soft starter, ADXNP... type, advanced version, with integrated by-pass relay. Auxiliary supply 24VAC/DC. Rated operational voltage 208...600VAC, 6A
- Type of product: Ultra compact, two phase control
- Version: Advanced
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 24VAC/DC
- Rated starter current Ie [A]: 6
- Rated motor power 230VAC [kW]: 1.1
- Rated motor power 400VAC [kW]: 2.2
- Rated motor power 500VAC [KW]: 3
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485