Soft starter, ADXNP... type, advanced version, with integrated bypass relay. Auxiliary supply 100...240VAC. Rated operational voltage 208...600VAC, 12A
- Type of product: Ultra compact, two phase control
- Version: Advanced
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 100…240VAC
- Rated starter current Ie [A]: 12
- Rated motor power 230VAC [kW]: 3
- Rated motor power 400VAC [kW]: 5.5
- Rated motor power 500VAC [KW]: 5.5
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485