Soft starter, ADXNP... type, advanced version, with integrated by-pass relay, built-in fan. Auxiliary supply 24VAC/DC. Rated operational voltage 208...600VAC, 45A
- Type of product: Ultra compact, two phase control
- Version: Advanced
- Number of controlled phases: 2
- Rated operational voltage: 208…600VAC
- Rated supply voltage: 24VAC/DC
- Rated starter current Ie [A]: 45
- Rated motor power 230VAC [kW]: 11
- Rated motor power 400VAC [kW]: 22
- Rated motor power 500VAC [KW]: 30
- Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485