BF0901L024

Three-pole contactor, IEC operating current Ie (AC3) = 9A, DC coil low consumption, 24VDC, 1NC auxiliary contact
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: DC coil low consumption
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 25
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
  • UL/CSA horsepower ratings 480V [HP]: 5
  • Type of built-in auxiliary contacts: 1NC
  • Type of mounting: Screw / DIN rail 35mm
Order code BF0901L024
Weight [g] 502
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 093X048X110
Volume [cm³] 491.04
Bar code [EAN13] 8013975168103
HS Code 85365080