BF09T4A12060

Four-pole contactor, IEC operating current Ith (AC1) = 25A, AC coil 60Hz, 120VAC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC coil 60Hz
  • Rated coil voltage [V]: 120
  • IEC operating current Ith (AC1) [A]: 25
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 9A / 4.2Kw
  • UL/CSA horsepower ratings 480V [HP]: 5
  • Type of mounting: Screw / DIN rail 35mm
Order code BF09T4A12060
Weight [g] 352
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 090X047X086
Volume [cm³] 363.78
Bar code [EAN13] 8013975165089
HS Code 85365080