BF11500A46060
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 460
- IEC operating current Ith (AC1) [A]: 160
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 115A / 55Kw
- UL/CSA horsepower ratings 480V [HP]: 75
- Type of mounting: Screw / DIN rail 35mm
Order code | BF11500A46060 |
---|---|
Weight [g] | 2215.5 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 173X082X145 |
Volume [cm³] | 2056 |
Bar code [EAN13] | 8013975238912 |
HS Code | 85365080 |