BF160T4E230

Four-pole contactor, IEC operating current Ith (AC1) = 250A, AC/DC coil, 100...250VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 100…250
  • IEC operating current Ith (AC1) [A]: 250
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 160A / 75Kw
  • UL/CSA horsepower ratings 480V [HP]: 125
  • Type of mounting: Screw
Order code BF160T4E230
Weight [g] 4059.4
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 235X187X187
Volume [cm³] 8217.715
Bar code [EAN13] 8013975300350
HS Code 85365080