BF18T2D125

Four-pole contactor, IEC operating current Ith (AC1) = 32A, DC coil, 125VDC, 2NO and 2NC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: DC coil
  • Rated coil voltage [V]: 125
  • IEC operating current Ith (AC1) [A]: 32
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 18A / 7.5Kw
  • UL/CSA horsepower ratings 480V [HP]: 10
  • Type of mounting: Screw / DIN rail 35mm
Order code BF18T2D125
Weight [g] 496
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 045X092X110
Volume [cm³] 455.4
Bar code [EAN13] 8013975167076
HS Code 85365080