BF18T4A23060
- Type of product: Contactors
- Number of poles: 4
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 230
- IEC operating current Ith (AC1) [A]: 32
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 18A / 7.5Kw
- UL/CSA horsepower ratings 480V [HP]: 10
- Type of mounting: Screw / DIN rail 35mm
Order code | BF18T4A23060 |
---|---|
Weight [g] | 355 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 090X047X086 |
Volume [cm³] | 363.78 |
Bar code [EAN13] | 8013975161661 |
HS Code | 85365080 |