BF2501A12060
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 120
- IEC operating current Ith (AC1) [A]: 32
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 25A / 12.5Kw
- Yielded mechanical performance for three-phase AC motor 460/480V: 15
- Type of built-in auxiliary contacts: 1NC
- Fixing: Screw / DIN rail 35mm
Order code | BF2501A12060 |
---|---|
Weight [g] | 356 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 090X047X086 |
Volume [cm³] | 363.78 |
Bar code [EAN13] | 8013975165126 |
HS Code | 85365080 |