BFK1810A02460
- Type of product: Contactors for power factor correction with AC control circuit
- Number of poles: 3
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 24
- IEC operational power 400V [kvar]: 15
- Type of built-in auxiliary contacts: 1NO
- Type of mounting: Screw / DIN rail 35mm
Order code | BFK1810A02460 |
---|---|
Weight [g] | 460 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 265X265X135 |
Volume [cm³] | 948.038 |
Bar code [EAN13] | 8013975163306 |
HS Code | 85365080 |