PSE110024

Compact DIN rail switching power supply, single-phase. 24VDC, 4.2A/100W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 4.2
  • Rated output power [W]: 100
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSE110024
Weight [g] 406.9
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 125X140X065
Volume [cm³] 1137.5
Bar code [EAN13] 8013975268421
HS Code 8504318090