PSE112024

Compact DIN rail switching power supply, single-phase. 24VDC, 5A/120W
  • Type of product: Switching power supplies
  • Rated output voltage DC [VDC]: 24
  • Rated output current [A]: 5
  • Rated output power [W]: 120
  • Type of input: Single-phase
  • Rated supply voltage AC [VAC]: Multivoltage 100...240
  • Type of installation: DIN rail mounting
Order code PSE112024
Weight [g] 406.9
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 125X140X065
Volume [cm³] 1137.5
Bar code [EAN13] 8013975268438
HS Code 8504318090