LTN70MSL

Continuous sound module Ø70mm. 85dB, IP65, TYPE 4
  • Type of product: Signal tower
  • Ø size [mm-inch]: 70 / 2.75
  • Type: Modular
  • Components: Sound modules
  • Series: LTN
  • Sound intensity [dB]: 85
  • Housing material: ABS
Order code LTN70MSL
Weight [g] 97
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 080X080X067
Volume [cm³] 428.8
Bar code [EAN13] 8013975294079
HS Code 85318040