DMED100T1MID
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: Direct
- IEC maximum current (Imax): 40
- Type of energy measurement: Imported active energy
- Active energy: Class B (EN 50470-3)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: No
- MID certified: Imported active energy
Order code | DMED100T1MID |
---|---|
Weight [g] | 100 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 067X022X094 |
Volume [cm³] | 138.556 |
Bar code [EAN13] | 8013975188712 |
HS Code | 90283011 |