Energy meter, three-phase with or without neutral, non expandable, connection by CT /5A secondary, 4U, 2 programmable static output, multi-measurements
- Type of product: Energy meters
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A /1A
- IEC maximum current (Imax): 5
- Type of energy measurement: Imported/exported active energy and imported/exported reactive energy
- Active energy: Class 0.5s (IEC/EN 62053-22)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: No
- MID certified: No