DMED310T2MID
- Type of product: Energy meters - Three-phase
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A
- IEC maximum current (Imax): 5
- Active energy: Class B (EN 50470-3)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: No
- Built-in communication port: No
- Expandable: Yes
- MID certified: Yes
Order code | DMED310T2MID |
---|---|
Weight [g] | 320 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 150X110X090 |
Volume [cm³] | 1485 |
Bar code [EAN13] | 8013975199916 |
HS Code | 90283019 |