DMG200L01
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Type of current connection: CT /5A
- Active energy: Class 1 (IEC/EN 62053-21)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: THD only
- Built-in communication port: No
- Expandable: No
Order code | DMG200L01 |
---|---|
Weight [g] | 304 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 150X110X090 |
Volume [cm³] | 1485 |
Bar code [EAN13] | 8013975188217 |
HS Code | 90303100 |