DPBF2600A57560
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 60Hz
- Rated coil voltage [V]: 575
- Yielded mechanical performance for three-phase AC motor 460/480V: 30
- Type of built-in auxiliary contacts: 0
- Fixing: Screw / DIN rail 35mm
Order code | DPBF2600A57560 |
---|---|
Weight [g] | 414 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 088X056X093 |
Volume [cm³] | 458.304 |
Bar code [EAN13] | 8013975164082 |
HS Code | 85365080 |