DPBF3200A024
- Type of product: Contactors
- Number of poles: 3
- Type of coil: AC coil 50/60Hz
- Rated coil voltage [V]: 24
- UL/CSA horsepower ratings 480V [HP]: 30
- Type of built-in auxiliary contacts: 0
- Type of mounting: Screw / DIN rail 35mm
Order code | DPBF3200A024 |
---|---|
Weight [g] | 430 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 088X056X093 |
Volume [cm³] | 458.304 |
Bar code [EAN13] | 8013975164099 |
HS Code | 85365080 |