ME024RD024
- Type of product: Electronic motor starter
- Functions: Reversing starter
- Safe torque Off (STO) safety function: No
- Thermal protection: Integrated, class 10A
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 2.4
- Type: Electronic reversing starter, 2.4A, integrated motor thermal protection
Order code | ME024RD024 |
---|---|
Weight [g] | 300 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 150X120X30 |
Volume [cm³] | 540 |
Bar code [EAN13] | 8013975320969 |
HS Code | 85365003 |