Electronic reversing starter, 7A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop, operational voltage Ue ≤500VAC, auxiliary and control supply voltage 24VDC
- Type of product: Electronic motor starter
- Functions: Reversing starter
- Safe torque Off (STO) safety function: Built-in
- Thermal protection: Integrated, class 10A
- IEC operating current and power Ie (AC3) 400V [A/Kw]: 7
- Type: Electronic reversing starter, 7A, integrated motor thermal protection and STO (Safe Torque Off) emergency stop