7GN2010P25

Enclosed rotary cam switch 7GN series, ON-OFF switch 1 pole 20A in plastic enclosure 90X90mm with red/yellow handle
  • Type of product: ON/OFF switches
  • Switching diagram: 10 - ON/OFF switch 3 poles
  • IEC Conventional free air thermal current Ith [A]: 20
  • Mounting form: P25 - Plastic enclosure with red/yellow handle
  • Series: 7GN - round-shaped contact block
Order code 7GN2010P25
Weight [g] 313
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 097X097X143
Volume [cm³] 1345.487
Bar code [EAN13] 3850144028357
HS Code 85365080