FB01B3N
- Type of product: Fuse holders - 10x38mm
- Number of poles: 3P+N
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 32
- Light indicator: No
- Compliance: IEC
Order code | FB01B3N |
---|---|
Weight [g] | 247 |
Qty. per package | 3 |
Multiple qty. of packs per order | 3 |
Package dimensions [mm] | 227X085X065 |
Volume [cm³] | 418.058 |
Bar code [EAN13] | 8013975187043 |
HS Code | 85361050 |