FB01B3P
- Type of product: Fuse holders - 10x38mm
- Number of poles: 3P
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 32
- Light indicator: No
- Compliance: IEC
Order code | FB01B3P |
---|---|
Weight [g] | 185 |
Qty. per package | 4 |
Multiple qty. of packs per order | 4 |
Package dimensions [mm] | 227X085X065 |
Volume [cm³] | 313.544 |
Bar code [EAN13] | 8013975187036 |
HS Code | 85361050 |