FB02A1P
- Type of product: Fuse holders - 14x51mm
- Number of poles: 1P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 50
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Order code | FB02A1P |
---|---|
Weight [g] | 113 |
Qty. per package | 6 |
Multiple qty. of packs per order | 6 |
Package dimensions [mm] | 180X150X085 |
Volume [cm³] | 382.5 |
Bar code [EAN13] | 8013975186565 |
HS Code | 85361050 |