FB02A1PL
- Type of product: Fuse holders - 14x51mm
- Number of poles: 1P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 50
- Light indicator: Yes
- Compliance: IEC / UL recognized and CSA certified
Order code | FB02A1PL |
---|---|
Weight [g] | 114 |
Qty. per package | 6 |
Multiple qty. of packs per order | 6 |
Package dimensions [mm] | 180X150X085 |
Volume [cm³] | 382.5 |
Bar code [EAN13] | 8013975186695 |
HS Code | 85361050 |