FB02A3P
- Type of product: Fuse holders - 14x51mm
- Number of poles: 3P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 50
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Order code | FB02A3P |
---|---|
Weight [g] | 335 |
Qty. per package | 2 |
Multiple qty. of packs per order | 2 |
Package dimensions [mm] | 180X150X085 |
Volume [cm³] | 1147.5 |
Bar code [EAN13] | 8013975186596 |
HS Code | 85361050 |