FB03A3P
- Type of product: Fuse holders - 22x58mm
- Number of poles: 3P
- Type of operating voltage: AC
- IEC maximum rated voltage Un [V]: 690
- IEC maximum rated current In [A]: 125
- Light indicator: No
- Compliance: IEC / UL recognized and CSA certified
Order code | FB03A3P |
---|---|
Weight [g] | 500 |
Qty. per package | 2 |
Multiple qty. of packs per order | 2 |
Package dimensions [mm] | 235X135X085 |
Volume [cm³] | 1348.313 |
Bar code [EAN13] | 8013975186640 |
HS Code | 85361090 |