11B500400110

Four-pole contactor, IEC operating current Ith (AC1) = 700A, AC/DC coil, 110...125VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 110...125
  • IEC operating current Ith (AC1) [A]: 700
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 520A / 290Kw
  • Type of mounting: Screw
Order code 11B500400110
Weight [g] 20910
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 277X268X276
Volume [cm³] 20489.136
Bar code [EAN13] 8013975026540
HS Code 85365080