11BF504024

Four-pole contactor, IEC operating current Ith (AC1) = 90A, AC coil 50/60Hz, 24VAC
  • Number of poles: 4
  • Rated coil voltage [V]: 24
  • IEC operating current Ith (AC1) [A]: 90
  • UL/CSA horsepower ratings 480V [HP]: 30
  • Type of mounting: Screw
Order code 11BF504024
Weight [g] 1550
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 127X103X112
Volume [cm³] 1465.072
Bar code [EAN13] 8013975011669
HS Code 85365080