GLX420200UL
- Type of product: Accessories
- Number of poles: 1
- Type of operating voltage: AC
- IEC Conventional free air thermal current Ith [A]: 200
- UL Standard: UL98
- Type of accessories: Fourth pole add-on
- Accessories for: GL0200C1UL
Order code | GLX420200UL |
---|---|
Weight [g] | 413.1 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 164X080X042 |
Volume [cm³] | 551.04 |
Bar code [EAN13] | 8013975228562 |
HS Code | 85365080 |