GLX420400UL

Fourth pole add-on, simultaneous closing operation as switch disconnector poles, UL98. For GL0400C1UL version
  • Type of product: Accessories
  • Number of poles: 1
  • Type of operating voltage: AC
  • IEC Conventional free air thermal current Ith [A]: 400
  • UL Standard: UL98
  • Type of accessories: Fourth pole add-on
  • Accessories for: GL0400C1UL
Order code GLX420400UL
Weight [g] 901.2
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 264X087X059
Volume [cm³] 1355
Bar code [EAN13] 8013975245620
HS Code 85365080