GAZ080ET8

Four-pole line changeover swit I-0-II in UL/CSA type 4/4X non-metallic enclosure, 80A
  • Type of product: Changeover switches
  • Number of poles: 4
  • Type of enclosure: Plastic enclosure - Black Handle
  • Operating voltage type: AC
  • IEC Conventional free air thermal current Ith: 80
  • Type of installation: Enclosed
Order code GAZ080ET8
Weight [g] 3280
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 295X240X225
Volume [cm³] 15930
Bar code [EAN13] 8013975209707
HS Code 85365080