GMFC030C12
- Type of product: Switch disconnectors with fuse holder
- Number of poles: 3
- Operating voltage type: AC
- IEC Conventional free air thermal current Ith: 32
- UL Standard: UL98
- Type of fuse: CC
- Type of installation: Screw on plate or 35mm DIN rail
Order code | GMFC030C12 |
---|---|
Weight [g] | 731 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 240X130X125 |
Volume [cm³] | 3900 |
Bar code [EAN13] | 8013975229729 |
HS Code | 85365080 |