GMFJ100C03
- Type of product: Switch disconnectors with fuse holder
- Number of poles: 3
- Operating voltage type: AC
- IEC Conventional free air thermal current Ith: 100
- UL Standard: UL98
- Type of fuse: J
- Type of installation: Screw on plate
Order code | GMFJ100C03 |
---|---|
Weight [g] | 1933 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 260X190X160 |
Volume [cm³] | 7904 |
Bar code [EAN13] | 8013975229750 |
HS Code | 85365080 |