GX1692U11
- Type of product: ON/OFF switches
- Switching diagram: 92 - ON/OFF switch 4 poles
- IEC Conventional free air thermal current Ith [A]: 16
- Mounting form: U11 - Front mounting with black handle without front plate for hole diam. 22mm fixing
- Series: GX - square-shaped contact block
Order code | GX1692U11 |
---|---|
Weight [g] | 123 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 050X068X082 |
Volume [cm³] | 278.8 |
Bar code [EAN13] | 8013975100912 |
HS Code | 85365080 |